IESNA:LM-63-2002
[TEST]P1461636
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]06/10/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2604-751-8)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]USSL-150-8540-U-T3R-HSS
[LUMINAIRE] USSL DISCRETE LED 1 SQUARE 150W 85CRI 4000k FIXTURE w/ TYPE III DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (40) 4000k CCT, 85 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.27A 152.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]85
[_SEARCH_COLORTEMP]4000k
[_THDi]2.75%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, POLE, WALL
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]12786.1
TILT=NONE
40 -1 1 38 22 1 1 0.6667 0.6667 0.0000
1.000 1 152.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 66 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 67 75 85 90 95 105 115 125 135 145 155 165 175 180 
1372.1 1724.6 2095.6 2447.2 2833.0 3151.3 3355.2 3482.6 3569.7 3670.7 3815.8 4003.0 4301.9 4515.5 4579.6 
4928.6 5536.9 6038.8 6337.7 6393.9 6220.8 5709.2 4982.2 3841.3 2921.8 2306.5 1830.1 1611.2 1315.0 850.0 542.3 
380.6 312.9 254.9 185.5 129.2 76.5 0.0 
1372.1 1748.4 2096.4 2479.7 2853.3 3141.6 3371.9 3496.7 3586.4 3685.7 3832.5 4019.7 4309.8 4531.3 4615.7 
4947.1 5506.1 6009.8 6326.2 6369.3 6179.4 5726.8 5042.0 3908.1 3009.7 2362.8 1820.4 1637.6 1336.1 883.4 
558.2 380.6 309.4 257.5 192.5 136.2 74.7 0.0 
1372.1 1731.6 2067.4 2441.9 2809.3 3120.5 3353.4 3503.7 3596.0 3702.4 3837.8 4035.5 4299.2 4546.2 4622.7 
4933.9 5519.3 5907.8 6115.3 6296.3 6283.2 6027.4 5498.2 4784.5 3757.8 2925.3 2206.3 1967.2 1598.0 1039.0 
629.4 405.2 309.4 256.7 199.5 139.8 74.7 0.0 
1372.1 1708.8 2034.9 2388.3 2731.1 3046.6 3311.2 3501.1 3632.1 3744.6 3871.2 4041.7 4266.7 4519.9 4587.6 
4751.9 5118.5 5443.7 5832.2 6147.8 6308.7 6214.6 5868.3 5391.0 4631.5 3688.3 2650.2 2284.5 1815.2 1190.2 
702.3 416.7 291.8 227.7 173.2 119.5 65.9 0.0 
1372.1 1673.6 1967.2 2284.5 2623.0 2928.9 3218.1 3459.8 3632.9 3792.0 3922.1 4063.7 4235.1 4438.1 4565.6 
4645.6 4865.3 5214.3 5833.1 6249.8 6350.8 6262.1 6089.8 5848.1 5408.5 4780.9 3979.3 3552.1 2965.8 1947.0 
1105.8 613.5 353.4 241.7 177.6 112.5 58.0 0.0 
1372.1 1628.8 1885.5 2166.8 2467.4 2768.0 3062.5 3339.4 3586.4 3785.9 3959.1 4106.7 4254.4 4451.3 4670.2 
4809.1 4969.0 5177.4 5439.3 5884.1 6137.2 6270.9 6424.7 6538.1 6528.4 6277.0 5658.2 5231.9 4520.7 3231.2 
2108.7 1216.6 657.5 357.8 237.3 143.3 71.2 0.0 
1372.1 1595.4 1791.4 2020.0 2274.0 2529.8 2822.5 3091.5 3379.8 3639.1 3892.3 4111.1 4315.9 4534.8 4802.0 
5089.5 5333.0 5522.8 5781.2 6118.8 6498.5 6883.5 7272.1 7706.3 8067.6 8295.2 8137.0 7912.8 7446.1 6169.8 
4730.0 3039.6 1753.6 880.8 422.8 216.2 83.5 0.0 
1372.1 1534.8 1691.2 1859.1 2046.3 2232.7 2469.1 2708.2 2953.5 3239.2 3534.5 3814.9 4083.0 4381.0 4720.3 
5144.0 5466.6 5625.7 5970.2 6451.1 6975.8 7548.9 8089.5 8715.4 9292.0 9779.9 10077.0 10091.0 9929.3 
9078.4 7570.0 5265.3 3102.0 1428.4 628.5 259.3 79.1 0.0 
1372.1 1527.7 1676.3 1830.1 1997.1 2188.7 2390.0 2617.7 2871.7 3126.6 3429.0 3714.7 4007.4 4308.9 4664.0 
5110.6 5414.7 5585.2 5936.8 6402.7 6957.4 7534.9 8148.4 8736.5 9312.2 9820.3 10122.7 10151.7 10015.4 
9234.9 7676.4 5456.0 3178.5 1395.0 595.1 251.4 65.0 0.0 
1372.1 1478.5 1575.2 1675.4 1799.3 1930.3 2074.5 2230.9 2406.7 2613.3 2846.2 3073.9 3336.7 3645.3 4010.9 
4497.9 4776.5 4997.2 5377.8 5856.8 6351.7 6861.6 7383.7 7871.5 8369.1 8705.7 8849.0 8818.2 8645.9 7915.5 
6521.4 4342.3 2416.4 1067.1 468.5 204.8 51.9 0.0 
1372.1 1407.3 1451.2 1497.0 1547.9 1606.0 1669.2 1746.6 1848.6 1954.9 2087.6 2229.2 2393.5 2606.3 2881.4 
3252.3 3457.1 3683.1 4046.1 4453.1 4858.3 5226.6 5565.9 5824.3 5928.9 5784.8 5478.0 5343.5 5100.0 4542.7 
3524.8 2279.3 1266.7 581.9 290.1 135.4 31.6 0.0 
1372.1 1380.9 1393.2 1407.3 1420.5 1442.5 1471.5 1505.7 1559.4 1617.4 1693.9 1775.6 1885.5 2053.4 2246.7 
2545.6 2677.5 2848.0 3136.3 3456.3 3756.9 4032.0 4243.9 4374.8 4308.0 3904.6 3300.7 3102.0 2790.0 2348.7 
1742.2 1082.1 611.8 307.7 172.3 92.3 19.3 0.0 
1372.1 1349.3 1329.1 1310.6 1297.4 1281.6 1270.2 1262.3 1264.0 1271.0 1289.5 1315.9 1359.8 1451.2 1595.4 
1787.0 1838.0 1940.0 2152.7 2356.6 2536.8 2713.5 2839.2 2862.1 2708.2 2290.7 1724.6 1533.0 1325.5 1052.2 
796.4 514.2 287.4 164.4 92.3 46.6 8.8 0.0 
1372.1 1286.0 1214.8 1133.9 1059.2 993.3 923.0 860.6 805.2 760.3 720.8 687.4 671.6 689.1 743.6 800.8 768.3 777.9 
826.3 875.5 918.6 952.0 985.4 1012.6 985.4 894.0 707.6 619.7 508.1 370.9 275.1 190.7 123.1 76.5 47.5 22.0 7.0 
0.0 
1372.1 1232.4 1099.6 985.4 872.9 783.2 709.4 648.7 606.5 569.6 536.2 504.6 480.8 472.9 484.3 494.0 469.4 448.3 
430.7 414.9 399.9 387.6 377.1 363.9 346.3 322.6 285.7 270.7 247.0 203.1 159.1 116.0 83.5 57.1 40.4 21.1 7.0 0.0 
1372.1 1177.0 1003.0 864.1 756.8 676.8 618.8 574.0 539.7 508.1 472.9 438.6 405.2 377.1 362.2 344.6 329.6 324.4 321.7 
308.5 286.6 265.5 244.4 225.0 205.7 184.6 160.9 151.2 142.4 119.5 96.7 79.1 66.8 57.1 44.8 23.7 6.2 0.0 
1372.1 1128.6 932.6 788.5 688.3 625.9 583.7 545.0 512.5 480.8 444.8 407.9 371.8 338.4 314.7 290.1 272.5 258.4 248.8 
239.1 228.5 217.1 202.2 184.6 165.3 144.2 126.6 120.4 111.6 97.6 85.3 80.9 74.7 63.3 51.0 27.2 5.3 0.0 
1372.1 1094.4 874.6 736.6 656.6 606.5 567.0 535.3 501.9 469.4 435.1 399.1 359.5 327.0 298.9 276.9 256.7 241.7 230.3 
218.0 205.7 192.5 176.7 160.9 142.4 129.2 116.9 112.5 104.6 93.2 86.1 74.7 63.3 53.6 44.8 23.7 3.5 0.0 
1372.1 1056.6 840.3 707.6 640.8 596.0 561.7 531.8 501.9 473.8 437.7 399.9 359.5 326.1 299.7 279.5 261.1 246.1 232.1 
218.0 203.9 188.1 168.8 152.1 138.9 126.6 114.3 109.0 103.7 98.4 85.3 70.3 58.0 49.2 38.7 20.2 2.6 0.0 
1372.1 1033.7 814.0 689.1 631.1 592.5 562.6 533.6 506.3 476.4 443.9 408.7 370.9 334.0 305.0 283.0 265.5 249.6 233.8 
219.8 202.2 184.6 166.1 150.3 135.4 123.1 113.4 111.6 109.0 97.6 82.6 66.8 55.4 44.8 32.5 11.4 1.8 0.0 
1372.1 1029.3 803.4 686.5 629.4 593.3 562.6 536.2 508.9 482.6 451.8 414.9 380.6 344.6 312.0 288.3 269.9 254.9 239.1 
223.3 203.1 182.8 163.5 147.7 133.6 122.2 116.9 116.0 110.8 97.6 81.7 65.0 53.6 36.9 11.4 2.6 0.9 0.0 
1372.1 1018.8 804.3 690.0 628.5 591.6 561.7 535.3 510.7 482.6 452.7 418.4 380.6 344.6 313.8 288.3 269.9 254.9 240.0 
223.3 203.1 183.7 164.4 147.7 133.6 121.3 118.7 116.9 111.6 97.6 80.9 64.2 52.7 32.5 11.4 4.4 0.9 0.0 
